• AVR Freaks

Hot!How is frequency determined during start header and how do imperfections effect performance?

Author
arnold_w
Senior Member
  • Total Posts : 164
  • Reward points : 0
  • Joined: 2008/02/18 08:21:36
  • Location: 0
  • Status: offline
2018/08/27 10:44:53 (permalink)
0

How is frequency determined during start header and how do imperfections effect performance?

I understand that the start header is some kind of training sequence for the memory to determine the frequency to use. How exactly is this done inside the memory chip? What happens if there is jitter and non-50% duty cycle?
#1

0 Replies Related Threads

    Jump to:
    © 2019 APG vNext Commercial Version 4.5