12.2 PORTA Registers //DS41441B-page 113Clearing a TRISA bit (= 0) will make thecorresponding PORTA pin an output (i.e., enablesoutput driver and puts the contents of the output latchon the selected pin). The exception is RA3, which isinput only and its TRIS bit will always read as ‘1’.