• AVR Freaks

ATA5785 Wireless Receiver

Author
raviranjan
New Member
  • Total Posts : 1
  • Reward points : 0
  • Joined: 2017/12/28 03:47:18
  • Location: 0
  • Status: offline
2018/08/20 00:36:50 (permalink)
4 (1)

ATA5785 Wireless Receiver

Hi all,
     I am working on ATA5785 Receiver for TPMS. I want to configure it in FSK mode for 433.92MHz.
     I got the datasheet for this but other informations are not available like SPI commands and register
     information.
 Please provide some information or example code for this.
 It's very urgent. Please help.
 
Thanks and regards,
Ravi Ranjan.
#1

0 Replies Related Threads

    Jump to:
    © 2021 APG vNext Commercial Version 4.5