PIC18F97J60 Ethernet Support
The datasheet states 1000Base-T in the Ethernet Feature section, but I only see two pairs, one TX, one RX, on the uController. I need to interface to a 1GbE network. Can I use just the two pairs and the connection will auto negotiate?
Thx in advance!