DM330021-2 & MA330031 one sinusoidal
Hello Everyone
Looking to use the DM330021-2 & MA330031 for a BLDC project using sinusoidal control. As the DM330021-2 is a new model than the DM330021 the sample code and all the documentation is all sightly different and not been updated (from reading AN1017).
Can anyone please point me in toe right direction to find up to date information?
Thanks