• AVR Freaks

Hot!System hanging when PICKIT3 removed from target

Page: < 12 Showing page 2 of 2
Author
ErwinH
New Member
  • Total Posts : 18
  • Reward points : 0
  • Joined: 2013/05/18 14:59:56
  • Location: 0
  • Status: offline
Re: System hanging when PICKIT3 removed from target 2019/11/22 05:33:51 (permalink)
+1 (1)
So far, every nasty bug that I have came across in all those years of PIC programming could be traced back to my own stupidity ;)
#21
ric
Super Member
  • Total Posts : 25204
  • Reward points : 0
  • Joined: 2003/11/07 12:41:26
  • Location: Australia, Melbourne
  • Status: online
Re: System hanging when PICKIT3 removed from target 2019/11/22 14:13:26 (permalink)
0
Programmers naturally prefer to blame a compiler or silicon bug first. ;)
 

I also post at: PicForum
Links to useful PIC information: http://picforum.ric323.co...opic.php?f=59&t=15
NEW USERS: Posting images, links and code - workaround for restrictions.
To get a useful answer, always state which PIC you are using!
#22
Page: < 12 Showing page 2 of 2
Jump to:
© 2020 APG vNext Commercial Version 4.5