• AVR Freaks

DSPIC33FJ32MC204 SIMULINK : the scope doesn't work.

Author
Zizou
New Member
  • Total Posts : 3
  • Reward points : 0
  • Joined: 2018/02/05 01:15:49
  • Location: 0
  • Status: offline
2018/02/11 15:41:12 (permalink)
0

DSPIC33FJ32MC204 SIMULINK : the scope doesn't work.

Hi everybody,
 
I can not visualize the data in the scope in external mode however the external mode runs.
 
Version software:
MATLAB Version: 9.3.0.713579 (R2017b)
Microchip Matlab toolsbox version : 3.39
Microchip xc16 version : 1.33
 
Config :
Rx priority = 6
Tx priority = 5
Current Baud: 115200
 
Thank you
 
 

Attached Image(s)

#1
Jump to:
© 2020 APG vNext Commercial Version 4.5