• AVR Freaks

Creating New Graphics Applications - Excerpt from Harmony 2.05 Help

Author
Michael.W.Mann
Moderator
  • Total Posts : 324
  • Reward points : 0
  • Joined: 2011/01/24 09:58:24
  • Location: Chandler, Arizona
  • Status: offline
2018/02/08 11:14:40 (permalink)
0

Creating New Graphics Applications - Excerpt from Harmony 2.05 Help

In 
Volume I: Getting Started With MPLAB Harmony Libraries and Applications > Quick Start Guides > Graphics and Touch Quick Start Guides > Creating New Graphics Applications of the Harmony 2.05.01 documentation is a tutorial that shows you how to quickly create a new graphics application from scratch.   I've attached a PDF of these pages for your use.  (Using the help_harmony.chm help file instead will allow you to use the built in links.)
 
The first sentence of this tutorial states:
"This tutorial provides information on how to create a new touch input-enabled graphics project using the MPLAB Harmony Graphics Composer (MHGC). At the end of this tutorial you will have created a new project equivalent to a configuration found in the aria_quickstart demonstration project. "

Michael W. Mann
Principal Applications Engineer
MCU32 Applications, Microchip
#1

1 Reply Related Threads

    Michael.W.Mann
    Moderator
    • Total Posts : 324
    • Reward points : 0
    • Joined: 2011/01/24 09:58:24
    • Location: Chandler, Arizona
    • Status: offline
    Re: Creating New Graphics Applications - Excerpt from Harmony 2.05 Help 2018/02/08 11:31:56 (permalink)
    0
    Over on YouTube is a series of short videos covering MPLAB Harmony and MPLAB Harmony Graphics
    https://www.youtube.com/watch?v=YhA48qQYCFU&list=PL9B4edd-p2ag5xsIIHhja-caKYY7AKPxe&index=1
     

    Michael W. Mann
    Principal Applications Engineer
    MCU32 Applications, Microchip
    #2
    Jump to:
    © 2020 APG vNext Commercial Version 4.5