Hot!How to Calculate ADC throuhput ?

Author
virat92
New Member
  • Total Posts : 24
  • Reward points : 0
  • Joined: 2017/05/25 04:34:28
  • Location: 0
  • Status: offline
2018/01/11 23:11:36 (permalink)
0

How to Calculate ADC throuhput ?

i am new in PIC series if i wrong please correct it.
i used PIC32MZ2048EFH144 i take the clock source from PBCLK3 with 100MHz Frequency,
Here my settings are
CONCLKDIV=1  its 2.
ADCDIV=1 its 2
means TAD0 =25Mhz right ??
now how can i calculate the throughput ??
 
ADCCON3bits.ADCSEL = 0;      // Select input clock source
 ADCCON3bits.CONCLKDIV = 1;  // Control clock frequency is half of input clock
 ADCCON3bits.VREFSEL = 0; 
 
ADC0TIMEbits.ADCDIV = 1;    // ADC0 clock frequency is half of control clock = TAD0
    ADC0TIMEbits.SAMC = 5;      // ADC0 sampling time = 5 * TAD0
    ADC0TIMEbits.SELRES = 3;    // ADC0 resolution is 12 bits
 
 
Thanks in Advance
 
 
 
#1

1 Reply Related Threads

    MBedder
    Circuit breaker
    • Total Posts : 6469
    • Reward points : 0
    • Joined: 2008/05/30 11:24:01
    • Location: Zelenograd, Russia
    • Status: offline
    Re: How to Calculate ADC throuhput ? 2018/01/13 04:50:51 (permalink)
    0
    Wrong forum.
    #2
    Jump to:
    © 2018 APG vNext Commercial Version 4.5