TechDpt
[SOLVED] PIC16F18446 Curiosity nano board DM164144 unable to debug from MPLABX v5.15
Dear Sir,I'm testing the board, actually I've no trouble in executing a code by drag & drop a .hex file inside the Mass Storage, but I'm not able to perform any Hardware debugging...Actually I'm using an external power source, so I've tied VOFF to the GND pin and applied my external power source..
2021/01/07 06:13:22