dan1138
MPLABX v5.40 PIC18F27Q10 simulator crash when PWM2 enabled
The attached MCC project for MPLABX v5.40 configures a PIC18F27Q10 to output a 50% square wave on RC1. The fault is the simulation stops as soon at the EN bit in the CCP2CON register is set. I know Microchip has thousands of test vectors for the simulation tool but, how does a coder fail to check th..
4
2020/10/26 10:57:51