aurelienalbert
Why does USBHostInit() functions returns false?
Hi everyone, I'm trying to make working the usb host hid mouse of the mla on a PIC24FJ64GB002 on a breadboard. So I've adapted the code of the example because I don't have all the required HW (LCD for example) and I adapted it to output some states on LEDs. If I'm posting here, it means I have not m..
10
2020/11/29 05:09:04