turnipRustler
dsPIC33CH CAN FD module won't exit configuration mode
Hi all, I'm developing on a dsPIC33CH128MP505, and am having trouble working with the CAN FD module. I am somewhat confident that I have configured the clock stuff correctly, after which I activate the can clock generator, the module, and enter configuration mode successfully. However, after setting..
9
2020/11/12 21:51:01