oisr
PICKIT3 enabling Vdd with MPLAB X IPE
Trying to connect to 12F675 but no joy. The chip is brand new and stand alone, not on PCB.I always get the message that there is no VDD and that cause the Connection Failed message.I measured 0V on pin1 and pin8 of the chip during the connection, so practically there is no VDD.How can i switch ON th..
4
2021/02/13 20:52:19