Forgot to add, I get the following error when connect tries to run
ArribaConnect
AC> AC>
config> Loading /var/folders/58/ln8qfctn5k97xdx_5d0yh1s00000gn/T/arribaconnect3016163289963153273.cfg.2015-02-06 07:24:37.105 java[1189:53801] [Java CocoaComponent compatibility mode]: Enabled
2015-02-06 07:24:37.106 java[1189:53801] [Java CocoaComponent compatibility mode]: Setting timeout for SWT to 0.100000
dyld: lazy symbol binding failed: Symbol not found: _CGContextSetAllowsAcceleration Referenced from: /Applications/eclipse/jre.macos/Libraries/libawt.jnilib
Expected in: /System/Library/Frameworks/ApplicationServices.framework/Versions/A/ApplicationServices
dyld: Symbol not found: _CGContextSetAllowsAcceleration Referenced from: /Applications/eclipse/jre.macos/Libraries/libawt.jnilib
Expected in: /System/Library/Frameworks/ApplicationServices.framework/Versions/A/ApplicationServices
Arriba Connect: loading /var/folders/58/ln8qfctn5k97xdx_5d0yh1s00000gn/T/arribaconnect3016163289963153273.cfg
I also get numerous
java.lang.NullPointerException errors that show up in the make targets window.
I am going to try reinstalling Java tonight but if that does not work I have no ideas on how to proceed.
Thanks,
Woody