Dear Moderator (or Everybody in the forum?)
We are interest to test "Arriba" on a Ubuntu 12.04.5 LTS x86_64.
So we have tried: but it didin't work out.
In details:
We have downloaded from the following files:
Eclipse Plug-in Arriba ™ Plug-in for Eclipse (arriba-06132014-plugin.zip 19,355,624 bytes)
Linux 32-Bit and Linux 64-Bit Arriba Connect ™ for PIC MCUs, Plug-In Edition (arriba-connect-x86-linux.tgz 481,433,686 bytes)
and tried the following versions:
Java version: 1.8.0_31, 1.6.0_27
Eclipse version: Luna, Juno
> Question #1:
Do you have an installation manual with all the informations to install "Arriba Plug-In Edition" framework to Eclipse ?
(I have downloaded and we couldn't see this detailed information there...)
> Question #2:
Could you please list all the exact versions needed to install each part of the most recent version of "Arriba Plug-In Edition" framework to Eclipse ? Example: Java version, Eclipse version, Library versions, etc
Thanks in advance for your attention.
Curtyc