License manager issue with 24E and 33E with PIC24 or dsPIC only licenses
Search
To Bottom
MPLAB C30 Compiler, ASM30, Link30 forum
License manager issue with 24E and 33E with PIC24 or dsPIC only licenses
2011/09/19 13:06:21
H H
There is an issue in which the C30 license manager will not allow a 24E device to be executed with a PIC24 only license (SW006014). The same hold true with the 33E device with a dsPIC only license (SW006013). The error message: “The installed license is invalid for this device” will be generated.
To resolve this issue, please replace the license manager (located in the \bin directory) with the one attached. Note that licenses supporting both dsPIC and PIC24 devices will not be affected by this issue.
Attachment(s)
c30_lm_fix_for_24_33_e.zip (11.09 KB)
Send to Recycle Bin
Delete Permanently
© 2021
APG vNext
Commercial Version 4.5
Latest
Active
Sign up
Log in
Full Ver.
About
back
Use My Existing Forum Account
Username:
Password:
Log in