The posting of MPLAB C30 GCC source is in compliance with the GCC open-source requirements. The MPLAB C30 Compiler is the intellectual property of Microchip Technology and users are subject to this license, quite separate from the license for the source code. Additional files from MPLAB C30 such as library files, linker scripts, and include files are owned by Microchip and licensed for use with MPLAB C30 C Compiler and MPLAB C30 Student Edition only. Other uses violate the terms of the Microchip license agreement.