make -f nbproject/Makefile-default.mk SUBPROJECTS= .build-conf
make[1]: Entering directory 'C:/Users/MQ/Downloads/18F57Q43_ADCC_MCC_v545/18F57Q43_ADCC_MCC_v545.X'
make -f nbproject/Makefile-default.mk dist/default/production/18F57Q43_ADCC_MCC_v545.X.production.hex
make[2]: Entering directory 'C:/Users/MQ/Downloads/18F57Q43_ADCC_MCC_v545/18F57Q43_ADCC_MCC_v545.X'
"C:\Program Files\Microchip\xc8\v2.31\bin\xc8-cc.exe" -mcpu=MCV20USB -c -fno-short-double -fno-short-float -memi=wordwrite -O0 -fasmfile -maddrqual=ignore -xassembler-with-cpp -mwarn=-2 -Wa,-a -DXPRJ_default=default -msummary=-psect,-class,+mem,-hex,-file -ginhx032 -Wl,--data-init -mno-keep-startup -mno-download -mdefault-config-bits -std=c99 -gdwarf-3 -mstack=compiled:auto:auto:auto -o build/default/production/mcc_generated_files/pin_manager.p1 mcc_generated_files/pin_manager.c
"C:\Program Files\Microchip\xc8\v2.31\bin\xc8-cc.exe" -mcpu=MCV20USB -c -fno-short-double -fno-short-float -memi=wordwrite -O0 -fasmfile -maddrqual=ignore -xassembler-with-cpp -mwarn=-2 -Wa,-a -DXPRJ_default=default -msummary=-psect,-class,+mem,-hex,-file -ginhx032 -Wl,--data-init -mno-keep-startup -mno-download -mdefault-config-bits -std=c99 -gdwarf-3 -mstack=compiled:auto:auto:auto -o build/default/production/mcc_generated_files/adcc.p1 mcc_generated_files/adcc.c
"C:\Program Files\Microchip\xc8\v2.31\bin\xc8-cc.exe" -mcpu=MCV20USB -c -fno-short-double -fno-short-float -memi=wordwrite -O0 -fasmfile -maddrqual=ignore -xassembler-with-cpp -mwarn=-2 -Wa,-a -DXPRJ_default=default -msummary=-psect,-class,+mem,-hex,-file -ginhx032 -Wl,--data-init -mno-keep-startup -mno-download -mdefault-config-bits -std=c99 -gdwarf-3 -mstack=compiled:auto:auto:auto -o build/default/production/mcc_generated_files/mcc.p1 mcc_generated_files/mcc.c
"C:\Program Files\Microchip\xc8\v2.31\bin\xc8-cc.exe" -mcpu=MCV20USB -c -fno-short-double -fno-short-float -memi=wordwrite -O0 -fasmfile -maddrqual=ignore -xassembler-with-cpp -mwarn=-2 -Wa,-a -DXPRJ_default=default -msummary=-psect,-class,+mem,-hex,-file -ginhx032 -Wl,--data-init -mno-keep-startup -mno-download -mdefault-config-bits -std=c99 -gdwarf-3 -mstack=compiled:auto:auto:auto -o build/default/production/mcc_generated_files/uart1.p1 mcc_generated_files/uart1.c
"C:\Program Files\Microchip\xc8\v2.31\bin\xc8-cc.exe" -mcpu=MCV20USB -c -fno-short-double -fno-short-float -memi=wordwrite -O0 -fasmfile -maddrqual=ignore -xassembler-with-cpp -mwarn=-2 -Wa,-a -DXPRJ_default=default -msummary=-psect,-class,+mem,-hex,-file -ginhx032 -Wl,--data-init -mno-keep-startup -mno-download -mdefault-config-bits -std=c99 -gdwarf-3 -mstack=compiled:auto:auto:auto -o build/default/production/mcc_generated_files/device_config.p1 mcc_generated_files/device_config.c
"C:\Program Files\Microchip\xc8\v2.31\bin\xc8-cc.exe" -mcpu=MCV20USB -c -fno-short-double -fno-short-float -memi=wordwrite -O0 -fasmfile -maddrqual=ignore -xassembler-with-cpp -mwarn=-2 -Wa,-a -DXPRJ_default=default -msummary=-psect,-class,+mem,-hex,-file -ginhx032 -Wl,--data-init -mno-keep-startup -mno-download -mdefault-config-bits -std=c99 -gdwarf-3 -mstack=compiled:auto:auto:auto -o build/default/production/mcc_generated_files/interrupt_manager.p1 mcc_generated_files/interrupt_manager.c
"C:\Program Files\Microchip\xc8\v2.31\bin\xc8-cc.exe" -mcpu=MCV20USB -c -fno-short-double -fno-short-float -memi=wordwrite -O0 -fasmfile -maddrqual=ignore -xassembler-with-cpp -mwarn=-2 -Wa,-a -DXPRJ_default=default -msummary=-psect,-class,+mem,-hex,-file -ginhx032 -Wl,--data-init -mno-keep-startup -mno-download -mdefault-config-bits -std=c99 -gdwarf-3 -mstack=compiled:auto:auto:auto -o build/default/production/main.p1 main.c
::: error: (2043) target device was not recognized
::: error: (2043) target device was not recognized
(908) exit status = 1
(908) exit status = 1
make[2]: *** [build/default/production/mcc_generated_files/pin_manager.p1] Error 1
make[2]: *** Waiting for unfinished jobs....
::: error: (2043) target device was not recognized
make[2]: *** [build/default/production/mcc_generated_files/adcc.p1] Error 1
nbproject/Makefile-default.mk:171: recipe for target 'build/default/production/mcc_generated_files/pin_manager.p1' failed
nbproject/Makefile-default.mk:163: recipe for target 'build/default/production/mcc_generated_files/adcc.p1' failed
::: error: (2043) target device was not recognized
(908) exit status = 1
::: error: (2043) target device was not recognized
::: error: (2043) target device was not recognized
make[2]: *** [build/default/production/mcc_generated_files/mcc.p1] Error 1
(908) exit status = 1
nbproject/Makefile-default.mk:179: recipe for target 'build/default/production/mcc_generated_files/mcc.p1' failed
(908) exit status = 1
(908) exit status = 1
make[2]: *** [build/default/production/mcc_generated_files/uart1.p1] Error 1
make[2]: *** [build/default/production/mcc_generated_files/device_config.p1] Error 1
make[2]: *** [build/default/production/mcc_generated_files/interrupt_manager.p1] Error 1
nbproject/Makefile-default.mk:155: recipe for target 'build/default/production/mcc_generated_files/uart1.p1' failed
nbproject/Makefile-default.mk:187: recipe for target 'build/default/production/mcc_generated_files/device_config.p1' failed
nbproject/Makefile-default.mk:195: recipe for target 'build/default/production/mcc_generated_files/interrupt_manager.p1' failed
(908) exit status = 1
nbproject/Makefile-default.mk:203: recipe for target 'build/default/production/main.p1' failed
make[2]: Leaving directory 'C:/Users/MQ/Downloads/18F57Q43_ADCC_MCC_v545/18F57Q43_ADCC_MCC_v545.X'
nbproject/Makefile-default.mk:91: recipe for target '.build-conf' failed
make[1]: Leaving directory 'C:/Users/MQ/Downloads/18F57Q43_ADCC_MCC_v545/18F57Q43_ADCC_MCC_v545.X'
nbproject/Makefile-impl.mk:39: recipe for target '.build-impl' failed
::: error: (2043) target device was not recognized
make[2]: *** [build/default/production/main.p1] Error 1
make[1]: *** [.build-conf] Error 2
make: *** [.build-impl] Error 2
BUILD FAILED (exit value 2, total time: 944ms)