Which one has a high resolutional edition for this photo?
Search
To Bottom
Curiosity
Which one has a high resolutional edition for this photo?
2020/11/26 16:49:32
mian.qi
Attached Image(s)
2020/11/26 16:52:48
ric
I guess you are asking if anyone has a higher resolution copy of the image you posted.
(Which appears to be 474 x 1052 pixels)
2020/11/26 16:59:29
BroadwellConsultingInc
I think your image may be something someone made by taking captures from these two PDFS:
https://ww1.microchip.com/downloads/en/DeviceDoc/PIC18F16Q41-Curiosity-Nano-Hardware-User-Guide-DS50003048A.pdf
(page 25)
https://ww1.microchip.com/downloads/en/DeviceDoc/Curiosity-Nano-Base-for-Click-boards-User-Guide-50002839B.pdf
(page 5)
2020/11/26 18:27:31
mian.qi
From this PDF - "PIC18F57Q43 Curiosity Nano Hardware User Guide", I found one, maybe it would be useful for others.
Attached Image(s)
2020/11/26 19:07:42
mian.qi
For this photo, I have a question: Are the pins DBG0-3 correspond to the Debug GPIO in Data Visualizer plug-in of MPLAB?
2020/11/27 10:04:15
judd
No. DBG0, 1 and 3 are for DATA, CLK and MCLR.
Only DBG2 is DGI_GPIO.
(AVR boards have an extra channel, DBG1)
Send to Recycle Bin
Delete Permanently
© 2021
APG vNext
Commercial Version 4.5
Latest
Active
Sign up
Log in
Full Ver.
About
back
Use My Existing Forum Account
Username:
Password:
Log in