2020/11/25 14:18:51
Grungel
Hi,
 
PIC32MZ2048EFH064, MPLABX 5.45, XC32 2.50.
 
I cannot change any values in registers ADCCON1-3. Changes wont have effect. Verified with debugger. Anything I missed here? are those registers locked somehow that I have forgotten about or new procedures implemented from previous versions?
 
 
2020/11/25 14:31:54
ric
Has the ADC been powered down via the PMD bits?
(Peripheral Module Disable, chapter 33.3)
 
© 2021 APG vNext Commercial Version 4.5

Use My Existing Forum Account