Hi All,
Trying to convert TCPIP application to PIC32 Ethernet Dev Board-2. The external PHY chip is a MC LAN8740 based module. I have all the code running, but without the .c & .h files I can't complete the build. If anyone could supply these files it would be truly appreciated. I have searched every source I know of and cannot locate them...!
Thank you in advance,
Chris