PIC18F25Q10 simulator bug TIMER0 fails to assert TMR0IF
Search
To Bottom
MPLAB Simulator
PIC18F25Q10 simulator bug TIMER0 fails to assert TMR0IF
2020/11/02 14:53:40
dan1138
The TIMER0 overflow event flag in PIR0 bit TMR0IF is not set when TIMER0 overflows.
Support Case: 00578752
<EDIT>
MPLABX v5.45
XC8 v2.30
Windows7-Pro 64-bit
The Microchip MCC version is what ever installed with MPLABX v5.45
Attachment(s)
18F25Q10_TIMER0_MCC.zip (48.01 KB)
Send to Recycle Bin
Delete Permanently
© 2021
APG vNext
Commercial Version 4.5
Latest
Active
Sign up
Log in
Full Ver.
About
back
Use My Existing Forum Account
Username:
Password:
Log in