Hi All,
A quick heads up that I was unable to use the EEPROM tool for the BM64 eval board from the MSPK v1.39 software package.
I'm running the latest version 2004 of Windows 10 64-bit and I get a "Cannot Connect the Device !" error.
As a workaround, I downloaded the DPSK v2.1.3 software pack and used the EEPROM Tool from that.
http://ww1.microchip.com/downloads/en/DeviceDoc/BM6x%20Software%20&%20Tools(DSPKv2.1.3).zip It looks like the EEPROM tool from MSPKv.139 is version 2.1.31.5011 and the version from DSPKv2.1.3 is 2.1.32.6255 which seems to be a bit more recent.
Cheers,
Tim