• General
  • Class B library with Harmony 3
2020/08/21 02:15:55
nicolasd74
Hello,
 
With Harmony 2, I can add the Class B library with the harmony configurator.
With Harmony 3, I no longer have this option.
If I add the library from this page : https://www.microchip.com/design-centers/home-appliance/class-b-safety-software
It doesn't work because the library uses old PLIB, which don't seem to be compatible with Harmony 3.
 
Is it possible to use Class B library with harmony 3 ?
 
Nicolas
© 2021 APG vNext Commercial Version 4.5

Use My Existing Forum Account