Thx Tech24x7,
that workaround seems to have fixed my buggy IPE. Meanwhile that goes against my wish to install only the IPE since the Packs seem only to be accessible from IDE....:/ But at least i can choose the device and programmers now within the IPE. Havn't tested the programming though but i'd guess that this should work now.
For information, i already had that problem in the past, and noticed it only happened every time i tried to install the IPE alone, without the IDE, for example on a laptop only used to program devices but not edit code.
I guess the IPE installation "only" misses installation points that are completed with the the IDE installation.