Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

Visit Microchip Technology at IMS 2019

Microchip is excited to announce our participation at IEEE MTT International Microwave Symposium (IMS) 2019, June 2-7, 2019, at the Boston Convention and Exhibition Center in Boston, Massachusetts. IMS is the premier annual international meeting for technologists involved in all aspects of microwave theory and practice. Microchip will be showcasing a variety of RF, microwave, millimeter wave and frequency control products. Please visit us in Booth #338 to meet with our experts and discuss how Microchip can enhance your next design.

IMS Logo

Explore Our Demos

Whether you’re looking for a preview of what we’re showing at IMS 2019 or following up after the show for additional information and next steps, here is the list of our demos with links to more product information to help you get started with your design. To schedule a demo appointment at our booth, please click here.



Low-Phase Noise Voltage Controlled SAW Oscillators

Learn about our best-in-class low-phase noise Voltage Controlled SAW Oscillators (VCSO). Our highest performance VCSO achieves 160 dBc/Hz at 10 KHz offset at 600 MHz, while our smallest VCSO is available in an ultra-small 5 mm × 3.2 mm × 1.8 mm package and achieves -125 dBc/Hz at 10 KHz offset at 1.568 GHz.

High-Linearity Wideband MMICs

Our new wideband, high-linearity Power Amplifier MMIC is ideal for test and measurement and wideband military applications from 30 kHz to 24 GHz. This MMIC is packaged in a 4.5 mm QFN SMT package with >35 dBm OIP3 and over 14 dB of gain.

Frequency Control Products

Stop by our booth to learn about our extensive portfolio of frequency control products that includes automotive MEMS oscillators, Vectron quartz-based oscillators and SAW filters, the Chip Scale Atomic Clock (CSAC) and other atomic references for high-precision synchronization and syntonization, for use in automotive, military, commercial and industrial applications.

Space-Qualified, Crystal-Controlled Hybrid Clock Oscillators

Microchip’s space-qualified crystal-controlled hybrid clock oscillators are radiation tolerant to 300 krad (Total Ionized Dose). The parts are designed for multiple exoatmospheric applications, from low Earth orbit to deep space. All oscillators utilize swept quartz to minimize frequency shifts due to ionizing radiation and other high-energy particles and carefully selected active components to minimize single-event upset occurrences. Stop by our booth to learn more.

Global Navigation Satellite Systems Disciplined Oscillators (GNSSDO)

Global Navigation Satellite System Discipline Oscillators (GNSSDO) include on-board Oven Controlled Crystal Oscillators (OCXOs) and embedded receivers, capable of synchronizing to GPS, GLONASS, Galileo, or a customer-provided stable time source. During loss of input signal events (GNSS denial) Vectron’s GNSSDO provide phase accuracy holdover 1.5 µs for 24 hours. In addition to the holdover capabilities, the on-board oscillators improve upon the short-term stability of the embedded receiver to provide systems with a wander-free reference.