The head unit is the nucleus of the audio and information systems within a vehicle. It seamlessly connects devices and occupants to various forms of media visually and aurally. It is not only an entertainment piece; with its linkages to telematics systems and driver assist systems, the head unit has become a key differentiating feature in a vehicle.
Innovative connectivity and Human-Machine Interface (HMI) solutions are needed as the number of required tasks that a head unit must encompass continues to increase. As the leading supplier of infotainment connectivity and automotive touch screen solutions, we provide you with the products and support you need to create state-of-the-art head unit systems.
The Automotive Networking Development Board is a low-cost modular development system for our 8-bit, 16-bit, and 32-bit microcontrollers targeting CAN and LIN network related applications.
The LIN Serial Analyzer development tool enables the user to monitor and communicate to a LIN bus using a PC. This powerful tool can be used to send messages, monitor the bus traffic, perform errors checks and filter messages.
This Starter Kit features a dsPIC33EV256GM106 Digital Signal Controller (DSC) for automotive and motor control applications. It contains serial data ports for CAN, LIN and SENT, a self-contained USB programming/debug interface, and an expansion footprint for flexibility in application hardware development.
The MGC3140 Emerald Development Kit builds a complete MGC3140 reference system for evaluation as well as the design-in of 3D gesture input sensing systems. It is based on our award-winning GestIC® technology that enables true single-chip 3D gesture detection.
The MAQ5280 Evaluation Board demonstrates the features of the MAQ5280, a high-performance linear regulator offering a very- low noise output with a very-wide input voltage operating range from 4.5V to 120V DC.
The Explorer 16/32 Development Kit is a flexible, convenient and ready to start development, demonstration and testing platform for 16-bit PIC24 MCUs, dsPIC® DSCs and 32-bit PIC32 MCUs.
The PIC32MZ Embedded Connectivity with Floating Point Unit (EF) Family Starter Kit (DM320007 for non-crypto development or DM320007-C for crypto development) provides a low-cost method for the development and testing of USB and Ethernet-based applications with PIC32MZ EF family devices.
This development board for the ATA6612C, ATA6613C and ATA6614Q ICs accelerates the programming, prototyping and testing of new LIN designs.
The TimeFlash 2 programmer allows you to program our field programmable oscillators to a custom frequency in seconds, enabling fast prototyping and testing. It can measure frequency accuracy and power consumption of standard oscillators, regardless of vendor, making it a valuable lab tool for engineers.