With the advent of mild hybrid engines and the incorporation of the 48V vehicle bus, many electrical systems within the vehicle will utilize this higher-voltage bus for more efficient operation. One such application is the engine cooling fan. We offer several components with key features that can help you design a complete, cost-effective, reliable and efficient system.
From dsPIC® Digital Signal Controllers (DSCs) for motor control applications to high-voltage MOSFET drivers and various other components rated for high-temperature (150°C) operation, we offer all the elements necessary for a complete embedded control system. And to aid in your development, the motorBench® Development Suite helps to get your motor up and running quickly by performing accurate measurements of critical motor parameters and tuning feedback control gains.
The Automotive Networking Development Board is a low-cost modular development system for our 8-bit, 16-bit, and 32-bit microcontrollers targeting CAN and LIN network related applications.
The LIN Serial Analyzer development tool enables the user to monitor and communicate to a LIN bus using a PC. This powerful tool can be used to send messages, monitor the bus traffic, perform errors checks and filter messages.
This Starter Kit features a dsPIC33EV256GM106 Digital Signal Controller (DSC) for automotive and motor control applications. It contains serial data ports for CAN, LIN and SENT, a self-contained USB programming/debug interface, and an expansion footprint for flexibility in application hardware development.
The MCP8063 12V 3-Phase BLDC Sensorless Fan Controller Demonstration Kit allows the control and monitoring of Microchip 12V fan driver devices, such as the MCP8063 or MTD6501. It is controlled by PC software via a USB connection.
The MAQ5280 Evaluation Board demonstrates the features of the MAQ5280, a high-performance linear regulator offering a very- low noise output with a very-wide input voltage operating range from 4.5V to 120V DC.
The Explorer 16/32 Development Kit is a flexible, convenient and ready to start development, demonstration and testing platform for 16-bit PIC24 MCUs, dsPIC® DSCs and 32-bit PIC32 MCUs.
This board can be used to evaluate and develop a wide variety of motor control applications using a dsPIC Digital Signal Controller (DSC). It can be used to control Brushless DC (BLDC) motors, Permanent Magnet Synchronous Motors (PMSMs), and AC Induction Motors (ACIMs) in sensor or sensorless operation.
The dsPICDEM MCLV-2 Development Board provides a cost-effective method of evaluating and developing sensored or sensorless Brushless DC (BLDC) and Permanent Magnet Synchronous Motor (PMSM) control applications. It supports 100-pin Plug-In-Modules with dsPIC33 DSCs and PIC32MK microcontrollers.
This development board for the ATA6612C, ATA6613C and ATA6614Q ICs accelerates the programming, prototyping and testing of new LIN designs.