We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X

Add Voice Control to Your Application

Accelerate adding voice control with Alexa to your existing application with the Wi-Fi Smart Device Enablement Kit. The kit allows you to use an Alexa-compatible smart speaker or the Alexa App to control the board’s General-Purpose Input/Outputs (GPIOs) to interface with your application, interrogate the sensors and change the LED colors. Use our open-source firmware, along with the open-source Lambda Functions and Alexa Skills, to create custom skills that will provide your customers with more engaging ways to interact with your application.

Step 1: Order the Wi-Fi Smart Device Enablement Kit (AC164165)

The kit includes:

  • SAM L21 microcontroller (MCU) pre-programmed with
    application firmware
  • ATWINC1510 Wi-Fi module certified for operation in US,
    Canada, Europe, Japan, Korea, China, India and Taiwan
  • Light, temperature and humidity sensors
  • 12 GPIOs for interfacing to your application
  • Power cable

Step 2: Power the Board with a USB Cable

Be sure to short the jumper shown in red below.

Step 3: Register Your Kit with the Microchip AWS Cloud

Go to aws.amazon.com to create an AWS account and configure the following AWS services.

Step 4: Start Asking Alexa to Control Your Application

Use voice commands with your Amazon Alexa device to control and monitor the Wi-Fi Smart Device Enablement Board.

Get the Documentation


Documentation for the Wi-Fi Smart Device Enablement Kit can be found on GitHub.