Depending on your application requirements, we offer two series of network controllers, the 'WINC' and 'RN' series, that are designed for easily adding Wi-Fi® connectivity to your design.
ATWINC1500 – IEEE® 802.11 b/g/n IoT network controller SoC
RN1810 – IEEE 802.11 b/g/n IoT network controller module
RN1723 – IEEE 802.11 b/g IoT network controller module with RF Pad
RN171 – IEEE 802.11 b/g IoT network controller module with RF Pad
RN131 – IEEE 802.11 b/g IoT network controller module with chip antenna