We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X

High-Performance 32-bit Microcontroller Core, Wi-Fi Connectivity and Proven Security for Internet of Things Applications


Designed to simplify your development and speed up your time to market, our family of Wi-Fi® SoCs and modules provide exceptional performance, robust Wi-Fi connectivity and advanced security for Internet of Things (IoT) systems and other connected applications. These solutions feature the PIC32MZ-W1, which is a high-performance, 200 MHz microcontroller (MCU) that integrates industry-leading Wi-Fi connectivity, high-performance crypto acceleration and a rich set of peripherals, including Analog-to-Digital Converters (ADCs), touch inputs, CAN, Ethernet and USB, so you can easily add features and functionality to your application. We make it easy to get started by providing fully certified modules, a simple development environment and out-of-box demos featuring AWS cloud connectivity and Alexa voice control.

Choose from These Two Options for Your Design


WFI32E01 Wi-Fi MCU Module with Optional Integrated Secure Element

  • All-in-one agency-certified solution saves time and money
  • Integrates PIC32MZ-W1 Wi-Fi SoC plus optional pre-configured and pre-provisioned Trust&GO secure element for popular cloud providers to streamline secure network authentication

PIC32MZ-W1 Wi-Fi SoC Chip-Down Reference Design

  • Flexible solution for integrating into your own PCB
  • Provides full access to the PIC32MZW1 SoC’s 37 GPIOs and peripherals to provide customization options

Why Design with the PIC32MZ-W1 Wi-Fi SoC?

Industry-Leading Hardware Features


The PIC32MZ-W1 is a highly integrated SoC in a compact 132-pin QFN package. It features a high-performance 32-bit MCU, multiple peripherals and interfaces, high-performance crypto acceleration and a powerful Wi-Fi radio. Key features include:

  • Fast and highly efficient MIPS® core:
    • 200 MHz speed, which is faster than similar products currently available on the market
    • EEMBC CoreMark® score of 710
  • Excellent peripheral options:
    • Largest number of available GPIOs
    • Rich peripherals including Ethernet, CAN/CAN-FD, USB and Capacitive touch (CVD)
  • Premium analog performance:
    • Fast, accurate and highly linear ADC readings
    • Reliable ADC performance with minimum effect from temperature variations
  • 3.3V single-supply voltage
  • Operating frequency up to 200 MHz
  • Operating temperature of −40°C to 85°C
  • Compact surface mount module:
    • 24.5 mm × 20.5 mm × 2.5 mm, 54 pads, 1.27 mm pad pitch

Exceptional Software Features and Development Support


The PIC32MZ-W1 has advanced software features that get you connected to Wi-Fi and cloud applications in minutes. The full Wi-Fi and network stack are available on the chip and include example applications that will add value to your application and securely connect it to Wi-Fi.

Start Your Development with the PIC32 WFI32E Curiosity Development Board

Evaluate the performance of the WFI32E01 Wi-Fi MCU module with the easy-to-use PIC32 WFI32E Curiosity Development Board. You can use this fully functional development platform to implement IoT cloud connectivity and voice control in your design prototype. It includes XPRO and MikroElectronika mikroBUS™ connectors so you can easily add a variety of daughter boards to expand the functionality of your design. It also has an In-Circuit Serial Programming (ICSP) header for connecting MPLAB® Snap, MPLAB PICkit™ 4, or MPLAB ICD 4 debuggers/programmers.

Just follow these four easy steps:

  1. Acquire a PIC32 WFI32E Curiosity Development Board  
  2. Install MPLAB X Integrated Development Environment (IDE) and MPLAB Harmony
  3. Select an example project
  4. Build and run your application

Additional Resources


PIC32MZ-W1 Wi-Fi® Modules

View All Parametrics
Product Radio Technology Flash (KB) RAM (KB) Trust&Go Antenna Types Regulatory
WFI32E01PC Wi-Fi 802.11 b/g/n 1 MB 320 Yes PCB FCC, CE, Canada
WFI32E01PE Wi-Fi 802.11 b/g/n 1 MB 320 No PCB FCC, CE, Canada

PIC32MZ-W1 Wi-Fi® SoC and Module Family