Our approach to Wi-Fi® is simple: remove as many barriers as possible so you can focus on your design. Our Wi-Fi solutions are fully-certified, which eliminates the need to spend time and money certifying your Wi-Fi design. Our Wi-Fi solutions are designed to be easy to use, out of the box with plenty of documentation, free software and design examples to get you from concept to prototype in minutes.
To easily add Wi-Fi to your microcontroller (MCU)-based application, we recommend the ATWINC1500-XSTK plug-and-play development kit. This all-inclusive starter kit has everything you need to get up and running in a few minutes. Follow the steps below to get started.
The ATWINC1500-STK includes: