Whether you’re looking for a chip-down solution or a plug-and-play module, our portfolio of Wi-Fi® solutions ensures robust, reliable and safe connections in your embedded design. We extensively test our products for interoperability against hundreds of Access Points (APs) with our in-house test lab, providing you with the confidence that your product will work wherever it’s deployed. Start designing immediately with our development kits, libraries and individualized support. We continuously improve our firmware with additional features and functions while keeping your designs protected from the latest security threats.
Create low-power Wi-Fi and Bluetooth® Low Energy connectivity in Linux®, RTOS or bare metal development environments.
Easily add Wi-Fi connectivity to your microcontroller (MCU)-based Internet of Things (IoT) or other low-power design.
This stand-alone solution combines a high-performance MCU, Wi-Fi connectivity and advanced security in a fully certified module to simplify developing secure connected designs for the Internet of Things.
It's easy to update your design, no matter the application, with our portfolio of 802.11 a/b/g/n/ac RF Font-End Modules (FEMs), Power Amplifiers (PAs) and Low-Noise Amplifiers (LNAs).
This video introduces Microchip’s first Trust&GO Wi-Fi® 32-bit MCU, which has market leading MCU functionalities and is pre-provisioned for cloud platforms.
Garage Door Demo with voice commands, based on WFI32 Out of the Box Curiosity demo developed with MPLAB X IDE and MPLAB Harmony v3.
Along with the widely adaption of IoT technology in industrial areas, like logistics, heath care, utility, and high-end manufacturing, IoT designers are paying more attention at improving the reliability, security, and functionality of the IoT system design, because reliable and robust IoT data is critical to improve the efficiency of operations, quality of services, and business income.
Microchip’s highly integrated WFI32 Wi-Fi MCU module is safe, powerful, and reliable IoT platform, which can be used to design various industrial IoT systems with high-performance MCU capabilities and robust and safe IoT connection.
Unbox the new WFI32E01 Curiosity evaluation board to see how to connect to the cloud securely. Then interact with features on the board with Amazon Alexa.
This video introduces Microchip’s first Trust&GO Wi-Fi® 32-bit MCU, which has market leading MCU functionalities and is pre-provisioned for cloud platforms.
The IS2066B is a low power Bluetooth Audio System-on-Chip (SoC) with Microchip’s Wireless Stereo Technology (WST) for Bluetooth Audio applications targeting wireless earbuds.
[MNV378B] Microchip’s new Wi-Fi Smart Device Enablement Kit makes it even easier to allow customers to control their apps with Alexa voice commands.
http://www.microchip.com/wifismartdevice
[MNV300] New dual-mode Bluetooth® module features enhanced security and easy-to-use interface.
http://www.microchip.com/RN4678
[MNV366] Develop low-power wireless sensor nodes with the industry’s smallest regulatory-certified sub-Ghz module
[MNV 348] Create high-resolution audio devices using Microchip’s new bluetooth® audio SoC with Sony’s LDAC™ technology
http://www.microchip.com/IS2064
[MNV288] Next generation dual-mode Bluetooth® audio products from Microchip.
http://www.microchip.com/bluetooth
[MNV287] Microchip announces next-generation Bluetooth® Low Energy solutions with easy-to-use interface and embedded scripting capability.
http://www.microchip.com/RN4870
This video provides an overview of the AVR-IoT WG Development board. The AVR-IoT WG board was designed to be extremely easy to use, secure and low power. With this device, you will be able to connect your IoT node to the internet in 30 seconds or less.