We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X

High-Performance Audio Processors for Voice-Controlled Applications 


Cut through the noise with our industry-leading local and cloud-based voice-enabled system. Our Timberwolf family features a dedicated DSP processor that is architected to improve the quality of speech recognition and full-duplex communications in connected home and voice-controlled devices. Its patented, license-free, royalty-free intelligent voice IP algorithms provide acoustic compensation for a variety of applications, such as security cameras, voice-controlled appliances and sound-monitoring IoT sensors.

Please note that all orders for this device are subject to approval. Contact your Microchip representative for details prior to starting a new design.

Key Features


Noise Reduction and Echo Cancellation

  • Cancel out dereverberation and ambient noise
  • Increase voice clarity with beamforming
  • Sound locator for Direction of Arrival (DOA)

Speech Recognition

  • Pass 2- and 3-microphone Far Field Amazon AVS certification
  • Support for two and three microphones in linear or triangular arrays
  • Avoid false triggers with superior barge-in performance

Sound Classification

  • Glass break detection
  • Smoke alarm (T3) detection
  • Carbon monoxide (T4) detection

Markets and Applications


The versatile Timberwolf design fits perfectly into a wide range of applications.

Security Camera and Alarm Sensors

  • Full-duplex, hands-free communication
  • Audio event detection: glass break, carbon monoxide and smoke detector alarms
  • Noise reduction, Acoustic Echo Cancellation (AEC), beamforming
  • Sound locator

Set-Top Boxes and Smart Speakers

  • On-chip Wake Word Engine (WWE)
  • Far field, stereo barge-in, event detection
  • High-quality audio output and HDMI support
  • Flexible microphone configuration

Local Voice Control

  • All-in-one solution with embedded ASR engine
  • Private customized commands (cloud not required)
  • Contactless applications: home automation, fitness, medical

Support and Services


Use our guidelines for mechanical ID and placement to ensure that your design is on track. Our engineers can review your schematics and layout, assist you with prototype debugging and tuning, and provide you with tips on best practices for audio performance measurements. 

Do you need a professional audio laboratory to test or characterize your system? Microchip offers test services and rental of professional audio lab equipment. Use our state-of-the-art, fully anechoic acoustic chamber, head acoustics equipment, and ASR testing lab. Accelerate your product development using our self-test report generation, standards-based test suites, and prioritized tuning support. Our lab services support you in these areas. 

  • Amazon AVS acoustic pre-certification
  • Full-duplex, two-way audio certification
  • System-level acoustic testing

Contact your local Microchip sales representative for more information.

Timberwolf Voice Processor Products


View All Parametrics
Product Status Volume Pricing Long Tail AEC (mS) Stereo AEC Far Field MIC (FFM) Audio Event Detection ASR Enabled ASR Assist Sound Locator Number of MICs Array Beamforming (Degrees) Noise Reduction Wind Noise Reduction Dereverberation 8-band EQ USB Audio/Control Anti-Howling Number of Pins Barge-in Support Packages
ZL38050 In Production $4.00 256.0 No Yes No No No No 1 No No Yes No Yes Yes No No 56 and 64 No 64/VQFN
ZL38051 In Production $4.12 256.0 No Yes No No No Yes 1-3 Linear 180 Yes Yes Yes Yes No No 56 and 64 No 64/VQFN
ZL38052 In Production $4.33 256.0 No Yes T3/T4,Glass Break,Energy Detect No No Yes 1-3 Linear 180 Yes No No Yes No No 56 and 64 No 64/VQFN
ZL38063 In Production $4.12 256.0 Yes Yes T3/T4 Yes Yes Yes 1-3 Triangular,Linear 180,360 Yes Yes Yes Yes No No 56 and 64 Yes 64/VQFN

Technology Partners


We have partnered with other technology leaders to bring you the most complete and optimized solution for your design. Take advantage of audio modules, reference designs, and firmware based on our Timberwolf processor.

Retune DSP

DSP software solutions for voice control and speech communications

Contact: sales@retune-dsp.com

Location: Copenhagen, Denmark

Cyberon

Speech recognition and text-to-speech technology provider

Contact: www.cyberon.com.tw

Location: Taipei City, Taiwan

Sensory

Speech recognition technology

Contact: https://www.sensory.com/contact

Location: Santa Clara, CA

Amazon

Voice service

Contact: http://aws.amazon.com/contact-us/

Location: Seattle, WA