Support for Non-Isolated Converter Topologies Such as Boost, SEPIC and Ćuk
Our selection of DC-DC controllers supports non-isolated converter topologies such as boost, SEPIC and Ćuk. Non-isolated converter topologies are commonly used in various applications where electrical isolation between input and output is not required.
DC-DC Controllers for Non-Isolated Converter Topologies
Topology: Buck Converter
A buck converter is a type of DC-DC power converter that steps down (reduces) an input voltage to a lower output voltage.
Applications:
Power supplies for microcontrollers and digital circuits
A Cuk converter provides an output voltage that is either higher or lower than the input voltage and has the same polarity as the input. It uses a switch, two inductors, two capacitors and a diode.
This tool provides design suggestions for common circuit needs, estimates performance for common modifications, and can export to MPLAB® Mindi™ Analog Simulator for verification.
This simulation tool uses a SIMetrix/SIMPLIS environment to model circuit behavior, reducing design time with software debugging for initial design verification.
Our complimentary MicroCHECK design review service, which offers insight from the initial concept to the final PCB layout, is available to customers who are using our products in their projects.
{"SalesForceSecurePath":"https://microchip.my.salesforce-scrt.com","EmbeddedServiceName":"Messaging_For_Microchip","SalesForcePath":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924","AgentAvailableHeader":"No problem. Chat with our engineering experts or schedule a call that's convenient for you.","ScheduleCallUrl":"https://microchip.my.site.com/schedulemeetingportal/s/","SalesforceOrgId":"00Do0000000KAkK","JsUrl":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924/assets/js/bootstrap.min.js"}