We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X

Development Tools and Software

Overview


Journey through the various stages of embedded design with our easy-to-use portfolio of hardware and software development tools. You can discover, configure, develop, debug, qualify and go to market quickly using our development tools for PIC®, AVR® and SAM microcontrollers (MCUs), SAM microprocessors (MPUs) and dsPIC® Digital Signal Controllers (DSCs). We have integrated our entire line of embedded software development tools with our embedded hardware development tools so you can harness the full capabilities of the MPLAB® development ecosystem to get a best-in-class experience.

* xEC is the CEC/MEC families of devices
** PRO Compiler license available, including subscriptions
*** 32-bit MCUs and MPUs only
**** The MPLAB PM3 also supports Microchip's memory devices


MPLAB® ICD 4 In-Circuit Debugger

MPLAB PICkit™ 4 In-Circuit Debugger

MPLAB Snap In-Circuit Debugger

J-32 Debug Probe