We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: MIKROE-2334

ATA6563 Click


Overview


ATA6563 Click is a compact add-on board that provides an interface between a controller area network (CAN) protocol and the physical two-wire CAN bus. This board features the ATA6563, a high-speed CAN transceiver with standby mode from Microchip. The transceiver is designed for high speeds of up to 5Mbps and provides differential transmit and receive capabilities to a CAN protocol controller. It has ideal passive behavior to the CAN bus when the supply voltage is off. This Click board™ makes the perfect solution for the development of classical CAN and CAN FD networks in automotive, industrial, aerospace, medical, and consumer applications. ATA6563 Click is supported by a mikroSDK compliant library, which includes functions that simplify software development. This Click board™ comes as a fully tested product, ready to be used on a system equipped with the mikroBUS™ socket.

Silicon Products

Product
Title
Product
Title
ATA6563 High-speed CAN FD Transceiver with Standby Mode and VIO Pin and WUP ATA6563 High-speed CAN FD Transceiver with Standby Mode and VIO Pin and WUP