WITTENSTEIN high integrity systems
WITTENSTEIN high integrity systems is a safety systems company that produces and supplies real
time operating systems and platform solutions to the Medical, Aerospace,
Transportation, Defence and Industrial sectors, increasing application
development efficiency whilst reducing risk through third party certification.
- SAFERTOS a unique real time operating
system specially designed for 32-bit microcontrollers; developed in accordance
with the requirements of IEC 61508-3 SIL3 and available pre-certified by TÜV
SÜD.
- OPENRTOS the commercial licence for
the embedded real-time operating system FreeRTOS.
- CONNECT MIDDLEWARE a feature rich
ecosystem including TCP/IP, USB and file systems.
- SAFEXCHANGE a protocol layer that
ensures the integrity of safety critical data shared between processors.
We also provide
Board Support Packages, RTOS training, professional support and consultancy.
For Technical Support, you may contact any of the following:
http://www.highintegritysystems.com/sales-support/contact/
sales@highintegritysystems.com
+44 1275 395 600