Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

Xeltek Inc.


Xeltek develops and manufactures universal Parallel, ISP, Production and Automated Programmers since 1991. Located in Silicon Valley, Xeltek works closely with neighboring semiconductor companies to build up the largest device library in the industry and provide support for the latest IC chips (i.e. PICs, EEPROM, FLASH, microcontrollers, high density eMMC).  Universal programmers and adapters from the SuperPro® line cover programming demands from engineering development to automated volume production at competitive prices; universal socket adapters support various package types such as PLCC, SOIC, SOP, TSOP, QFP, SDIP and uBGA. As of August 2013, Xeltek supports over 90,000 devices from over 300 IC manufacturers and will continue to release faster programmers to meet new performance expectation for both parallel and in-system (LabVIEW interface) programming technology.


http://www.xeltek.com
Sunnyvale, California, United States of America
Phone: (408) 530-8080
Fax: (408) 530-0096