Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

ELNEC s.r.o.


Elnec offers wide range of production and universal programmers, which meet requirements of engineering or manufacturing customers. Our programmers provide programming in single or multiprogramming mode. All programmers are controlled by single control program, which supports over 110,000 programmable devices. PIC-micro devices can be programmed in ZIF socket or through ISP connector (depends on the programmer model). Free technical support (hot-line) and free life-time software update via Internet are available for our customers. All Elnec programmers carry 3-years warranty and are approved by CE laboratory to meet CE requirements.


http://www.elnec.com
Presov, Slovakia
Phone: (421) 51 7734328
Fax: (421) 51 7732797