For
the millions of electronics projects that don’t need an RTOS, Micropier is a
proven RTOS alternative, which can reduce time to market and meet real-time
requirements. Unlike other RTOS
alternatives that are event-driven or time-triggered, Micropier supports
task-driven, fixed-priority scheduling, which is the industry standard for
commercial RTOS offerings. Since
2010, Micropier has proudly supported the Microchip brand with Micropier for PIC
Microcontrollers and MPLAB Compilers, including support for the PIC18 Family
and MPLAB XC8.