Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

Elprotronic Inc


Elprotronic Inc. offers flash programming solutions for a wide variety of embedded MCUs. Production programmers for both low and high volume production. Programmers with up to 1MB/s data transfer and built-in galvanic isolation, programmable communication clock up to 20 MHz, real-time current measurement, and both USB and Ethernet connectivity. Supports both Linux and Windows(TM)  ME, 2000, XP, 7, 8, 10.  In addition, Offer customers customized solutions for more challenging production and programming requirements, dependent on the requirements of the hardware.


http://www.elprotronic.com/
King City, ON, Canada
Phone: +9055390424