Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

Atmel Crypto Evaluation Studio (ACES)

Part Number: atmel crypto studio (aces)

Summary:

The ACES package is a suite of software tools to configure and demonstrate the CryptoAuthentication Family of devices using various evaluation kits.

ACES was designed to minimize the learning curve for using the CryptoAuthentication Family of devices in your application. The package includes the ACES Configuration Environment (ACES CE) and a comprehensive help system.

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • Graphical User Interface Support for learning Crypto Authentication Devices.
    • Supports ATECC608A, ATECC508A, ATECC108A I2C and SWI mode
    • Supports ATSHA204A I2C and SWI Mode
    • Supports ATAES132A  I2C and SPI Mode
    • Crypto Command Calculator
    • Ability to Export or Import XML Configuration files
    • Command Builder Tool to adi in learning commands 
    • Support for Multiple Kits

Summary

The ACES package is a suite of software tools to configure and demonstrate the CryptoAuthentication Family of devices using various evaluation kits.

ACES was designed to minimize the learning curve for using the CryptoAuthentication Family of devices in your application. The package includes the ACES Configuration Environment (ACES CE) and a comprehensive help system.

The ACES package also includes support for the AT88CK9000 programmer board.

ACES Software:

ACES Ver6.0.3 - Provides support for ATECC608A and CryptoAuth-XSTK(DM320109)
SHA256: 9BC82B13C22098054338A53C5D2B33302E00609DF4AD2E8773CE1AF9014AD9B8

ACES Ver5.0
SHA256: 2E34F1B728CDBC47B497E69E9F6A5AAF33035A97DA5F868A847A3EFFBB41A16A