Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP251xFD CAN FD Mother Board

Part Number: adm00576

Summary:

The MCP251xFD CAN FD Mother Board provides a simple, low-cost board to evaluate
the MCP2517FD and MCP2518FD families of devices. The board features one mikroBUS™ socket to
accommodate the MCP2517FD or the MCP2518FD click Board.
The MCP251xFD CAN FD Mother Board together with the MCP2517FD or the MCP2518FD click Board
can be used to implement a CAN FD

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional Resource

  • Click Board Examples
Click Board Examples

Documents and Software

Product Features

    PIC32MX470F512H microcontroller
    mikroBUS™ socket
    Debug headers for monitoring the MCP251xFD I/O
    DSC1121 8 MHz MEMS Clock Generator
    USB connector to supply regulated +5V DC to the LDO and mikroBUS™ socket
    Test loops to supply regulated +5V DC to the LDO and mikroBUS™ socket
    Jumper to select between USB and test loop power source
    3.3V LDO to supply microcontroller and mikroBUS™ socket, and power indicator LEDs
    Push button switches for user-defined inputs
    Eight indicator LEDs
    Microcontroller Reset push button
    Six-pin interface for the PICkit™ 3 Programmer/Debugger

Summary

The MCP251xFD CAN FD Mother Board provides a simple, low-cost board to evaluate
the MCP2517FD and MCP2518FD families of devices. The board features one mikroBUS™ socket to
accommodate the MCP2517FD or the MCP2518FD click Board.
The MCP251xFD CAN FD Mother Board together with the MCP2517FD or the MCP2518FD click Board
can be used to implement a CAN FD node.

The MCP2517FD and MCP2518FD click boards need to be purchased independently here:

Package Contents

MCP251xFD CAN FD Mother Board
Information sheet