Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

VSC5628EV-V - VSC5628EV with Venice DC, 8xRJ45/16xSFP/2xSFP

Part Number: VSC5628EV-V

Status: Mature Product

Summary:

The VSC5628EV-V ethernet development system can be used to demonstrate the Jaguar-2 (VSC7464/68) and SparX-IV (VSC7442/44/48) Ethernet switches and the VSC8584 PHY devices and the VSC8489 MACsec PHY

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.


There are currently no documents or software to display.

Product Features

    Jaguar-2 / SparX-IV Ethernet switch
    2 VSC8584 quad PHYs
    8 RJ45 1G front ports
    16 SFP module slots for 100M/1G/2.5G SFPs
    4 SFP+ or 2 SFP+ and 2 X2 modules
    Embedded MIPS CPU system for management

    VSC5628EV-V includes VSC8489 dual channel XAUI/RXAUI MACSec PHY

Summary

The VSC5628EV-V ethernet development system can be used to demonstrate the Jaguar-2 (VSC7464/68) and SparX-IV (VSC7442/44/48) Ethernet switches and the VSC8584 PHY devices and the VSC8489 MACsec PHY