Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .
This Motor Control PIM is designed to take advantage of the high-resolution PWM (with fine edge placement) peripheral in the Slave core of the device. The PWM, along with other peripherals such as the ADC, enable motor control applications. The PIM can be used to demonstrate and develop motor control applications by inserting it in the 100-pin PIM interface header provided on the compatible motor control development boards
The dsPIC33CH512MP508 Motor Control PIM (MA330045) is designed to demonstrate the capabilities of the dsPIC33CH512MP508 device.
The devices from the dsPIC33CH512MP508 family are dual core DSCs. The dsPIC33CH512MP508 has two Digital Signal Controller (DSC) cores, namely ‘Master Core’ and ‘Slave Core’, that can run independently at different device frequencies.