Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

ATAB658xA - CAN/LIN SBC Development Board

Part Number: ATAB658xA

Summary:

The development board ATAB658xA is a hardware platform to evaluate the new ATA658x CAN device family and enables users rapidly prototyping and testing of new CAN designs with the ATA658x ICs.

The ATA658x device family includes 8 products:
• ATA6580/85 A CAN system basis chip (SBC): one CAN transceiver without or with CAN Partial Networking combined with a 5V, 150mA low drop

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.


There are currently no documents or software to display.

Product Features

    The development board for the ATA658x ICs supports the following features:
    • All components necessary to put the ATA658x device into operation are included
    • Placeholders for some optional components for extended functions
    • All pins are easily accessible
    • Push buttons included for creating a local wake-up after entering Sleep Mode
    • LED for operation indication
    • Ground coulter clip for easy probe connection while measuring with oscilloscope
    • Connectors for direct plug-in with the C21-XPRO Xplained board

Summary

The development board ATAB658xA is a hardware platform to evaluate the new ATA658x CAN device family and enables users rapidly prototyping and testing of new CAN designs with the ATA658x ICs.

The ATA658x device family includes 8 products:
• ATA6580/85 A CAN system basis chip (SBC): one CAN transceiver without or with CAN Partial Networking combined with a 5V, 150mA low drop voltage regulator and a 5V/3.3V 30mA sensor supply;
• ATA6581/86 A CAN-LIN system basis chip (SBC): one LIN transceiver, one CAN transceiver without or with Partial Networking, a 5V, 150mA low drop voltage regulator and a 5V/3.3V 30mA sensor supply;
• ATA6582/87 A CAN-LIN-LIN system basis chip (SBC): one CAN transceiver without or with Partial Networking, a 5V, 150mA low drop voltage regulator, a second 5V, 85mA low drop voltage regulator, a 5V/3.3V 30mA sensor supply, 2 LIN- transceivers;
• ATA6583/88 A CAN-LIN-LIN system basis chip (SBC): one CAN transceiver without or with Partial Networking, a 5V, 150mA low drop voltage regulator, a second 3.3V, 85mA low drop voltage regulator, a 5V/3.3V 30mA sensor supply, 2 LIN- transceivers;