We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ADM00940

MAQ3203YM EVALUATION BOARD - NEW

Overview

The MAQ3203 is a hysteretic, step-down, constant current, High-Brightness LED (HB LED) driver. It provides an ideal solution for interior/exterior lighting, architectural and ambient lighting, LED bulbs, and other general illumination applications. The MAQ3203 is well suited for lighting applications requiring a wide-input voltage range. The hysteretic control gives good supply rejection and fast response during load transients and PWM dimming. The high-side current sensing and on-chip current-sense amplifier delivers LED current with ±5% accuracy. An external high-side current sense resistor is used to set the output current.

AEC-Q100 qualified
• 4.5V to 42V input voltage range
• High efficiency (>90%)
• ±5% LED current accuracy
• Dither enabled for low EMI
• High-side current sense
• Dedicated dimming control input
• Hysteretic control (no compensation!)
• Up to 1.5MHz switching frequency
• Adjustable constant LED current
• Over-temperature protection
• −40°C to +125°C junction temperature range

1x MAQ3203YM Evaluation Board (ADM00940)

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MAQ3203 - HB LED Driver Controller w/ High-Side Current Sense Data Sheets Download
MAQ3203YM Evaluation Board (ADM00940) - BOM Board Design Files Download
MAQ3203YM Evaluation Board (ADM00940) - Gerber Files Board Design Files Download
MAQ3203YM Evaluation Board (ADM00940) - Schematic Board Design Files Download
MAQ3203YM Evaluation Board User Guide User Guide Download
analog-simulation-maq3203 Software Library Web Link

Live Chat

Need Help?

Privacy Policy