Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
  • product video
product primary image

MCP3911 ADC Evaluation Board for 16-Bit MCUs

Part Number: ADM00398

Summary:

The MCP3911 ADC Evaluation Board for 16-Bit MCUs system provides the ability to evaluate the performance of the MCP3911 dual-channel ADC. It also provides a development platform for 16-bit PIC-based applications, using existing 100-pin PIM systems compatible with the Explorer-16 and other high pin count PIC demo boards. The system comes with a programmed PIC24FJ256GA110 PIM module that

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Application Notes

Product Features

  • Dual ADC MCP3911 output display using serial communication to PC software (Energy Management Utility)
  • Simultaneous 55 ksps at 95 dB SINAD performance on dual MCP3911 channels
  • System and ADC performance analysis through graphical PC tools showing Noise Histogram, Frequency Domain (FFT), Time domain scope plot, and statistical numerical analysis
  • Robust hardware design with analog grounding and analog/digital separation, allowing low noise evaluation of the MCP3911 device
  • Separate power supplies and power planes (4 layer board)
  • PICtail Plus connectors for Explorer-16 daughter board compatibility

Summary

The MCP3911 ADC Evaluation Board for 16-Bit MCUs system provides the ability to evaluate the performance of the MCP3911 dual-channel ADC. It also provides a development platform for 16-bit PIC-based applications, using existing 100-pin PIM systems compatible with the Explorer-16 and other high pin count PIC demo boards. The system comes with a programmed PIC24FJ256GA110 PIM module that communicates with the included PC software for data exchange and ADC configuration.

Package Contents

  • 1x MCP3911 ADC Evaluation Board for 16-Bit MCUs
  • 1x Mini-USB cable